We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Launches Lowest Power, Cost-Effective PIC32 Family with Core Independent Peripherals

New PIC32MM Family is Ideal for Internet of Things, Consumer, Industrial Control and Motor Control Applications


CHANDLER, Ariz., June 27, 2016 — Microchip® Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, today announced the company’s lowest power and most cost-effective family of 32-bit PIC32 microcontrollers (MCUs). The Microchip PIC32MM family bridges the gap between the company’s popular PIC24F XLP and PIC32MX families. The new family is the first PIC32 to feature core independent peripherals, designed to offload the CPU for lower power and lower system design. The PIC32MM devices are supported by the Microchip MPLAB® Code Configurator (MCC) to help simplify and accelerate designs.

Today’s embedded applications targeting the Internet of Things (IoT), consumer, industrial control, and motor control require flexible MCUs that consume less power, are more cost effective and have smaller form factors. For applications demanding low power and longer battery life, the PIC32MM has sleep modes down to 500 nA. Applications with space constraints will benefit from the small 4 x 4 mm package options. The PIC32MM devices include core independent peripherals such as Configurable Logic Cells (CLC) and Multiple-output Capture Compare PWMs (MCCPs) which help enable sensorless BLDC motor control applications.

“With volume pricing starting at $0.60, sleep modes down to 500 nA, and compact 4 x 4 mm packages, the PIC32MM family offers a compelling solution for applications with budget, power and size constraints,” said Joe Thomsen, vice president of Microchip’s MCU16 business unit. “Supported by the popular MPLAB Code Configurator tool, these PIC32MM devices are easy to set up, accelerating design schedules for rapidly changing markets.”

Development Support

To help accelerate evaluation and development, a new PIC32MM processor plug-in module is available (MA320020, $25), which plugs into the Explorer 16 Development Board (DM240001, $129.99). The entire family of PIC32MM devices is supported by Microchip’s professional tool ecosystem that includes MPLAB X IDE and the MPLAB XC compiler. The MPLAB Code Configurator, a plug-in to the MPLAB X, helps with easy peripheral setup, device configuration and pin mapping.

For a limited time, if you buy a PIC32MM PIM (MA320020) for $25, you can get an Explorer 16 board (DM240001) for $89.99, a $40 savings.

Pricing and Availability

The PIC32MM family is available in mass production today in 20-pin QFN and SSOP; 28-pin uQFN, QFN, SOIC, SSOP, SPDIP; 36-pin QFN; and 40-pin uQFN packaging. Devices are available in 16 KB, 32 KB, and 64 KB Flash variants, with volume pricing starting at $0.60 USD.

For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s Web site at PIC32MM Family of Microcontrollers.

 To purchase products mentioned in this press release, go to microchipDIRECT or contact one of Microchip’s authorized distribution partners.

Note: The Microchip name and logo, the Microchip logo, MPLAB and PIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com

.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:

1-888-624-7435
www.microchip.com